Vänligen använd en annan webbläsare

"Det verkar som om du använder en webbläsare som inte stöds fullt ut. Observera att webbplatsen kanske visas felaktigt med begränsad användbarhet. För den bästa upplevelsen rekommenderar vi att du hämtar den senaste versionen av en webbläsare som stöds:"

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Mit dem aktuellen Browser fortfahren

SIMOTION Software

The motion control software meets the highest requirements for engineering and runtime functionality. 

The scalable runtime system ensures the right functionality for all mechanical engineering tasks.

The combination of PLC functionality, execution system, technology and open architecture packages as well as function libraries provides a unique functionality.

The SCOUT / SCOUT TIA engineering system is particularly user friendly. When it comes to configuration, programming, testing, or commissioning, all tasks are largely supported by graphics.  

And the software offers even more: With the modular technology object approach, object-oriented programming (OOP), and the modular programming model with units, SIMOTION offers maximum functionality and a high level of flexibility while minimizing engineering effort.