Skip to main content

Why RUGGEDCOM RSG900 Series?

Winner of the 2018 Red Dot award for industrial design, our RUGGEDCOM RSG900 series of compact, Gigabit IEEE 1588 compliant Ethernet switches is tested and certified to withstand extreme environments and offer long distance high-speed connectivity. The series includes variants that offer RedBox, Power-over-Ethernet and basic PTP power profile support.

  • Certified for mission-critical applications in harsh environments

    • Rugged Rated – Comprehensive set of certifications across electric power, rail, traffic systems, and industrial applications
    • Tested reliably across a wide operating temperature range of -40 °C to +85 °C
    • Zero Packet Loss™ technology under high electromagnetic interference (EMI)
    • Enhanced Rapid Spanning Tree Protocol (eRSTP™) for ultra-high-speed network fault recover
RUGGEDCOM RSG900 series hardware

Key benefits

Durable, compact design

The small form factor of these switches allows for installation in space-limited cabinets and on DIN rails. Dual redundant power inputs ensure reliable operation.

Operate in harsh environments

Our Gigabit switches provide a high level of immunity to electromagnetic interference, extreme temperatures and humidity alongside IP40 degree protection and do not use internal fans for cooling.

Flexible and Customizable

High port density and optional removable Gigabit SFP transceivers to transmit data over 100 kms empowers you to customize the switches to network requirements.

Key details

RSG907R

RSG908C

RSG909R

RSG910C

RSG920P

IEEE 1588 compliant,
supporting PRP/HSR

IEEE 1588 compliant

IEEE 1588 compliant,
supporting PRP/HSR

IEEE 1588 compliant

Gigabit PoE interfaces
supporting 120 W per device

Fast Ethernet Ports

4 x SAN
(singly attached node)
fiber optic ports

4 x fiber optic ports

6 x SAN
(singly attached node)
RJ45 copper ports

6 x RJ45 copper ports

16 x RJ45 copper ports
(including 4 x PoE ports)

Gigabit Ports

3 ports, 2 x RNA (redundant network access) and 1 x coupler SFP ports

4 x SFP ports

9 ports, 6 x RJ45, 2 x RNA (redundant network access) and 1 x coupler SFP ports

10 ports, 4 x SFP ports
and 6 x RJ45 ports

16 x RJ45 ports
and 4 x SFP ports

Datasheet

Technical Data

Technical Data

Technical Data

Technical Data

Technical Data

Industry Mall

More Information

More Information

More Information

More Information

More Information

Featured switches

Discover how others use RUGGEDCOM products

Additional resources and related products

RST2000 Downloads

SiePortal | Product overview

Siemens Product Configurator

RUGGEDCOM Compact Layer 2 Switches | Brochure

RUGGEDCOM Compact Layer 2 Switches | Ordering overview

Cybersecurity Solutions | Brochure

RUGGEDCOM | Products at a glance

RUGGEDCOM Tools and Downloads

Image database | Product photos and dimension drawings

CAx Downoad Manager | CAx data

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.