Skip to main content

Download the product brochure here

Learn more about this product’s features and capabilities.

Why Turing Cooling AI BOX 2.0?

The Turing Cooling AI Box uses edge control, AI and big data technologies to empower your building’s HVAC system, driving the energy efficiency revolution of the chiller plant. It can accurately predict cooling demands based on historical data, achieve fully automated operation without human intervention and intelligently schedule equipment parameters to achieve the optimal overall system efficiency.

27-AI Box P ST80 XX 03711V

Use AI to solve acquisition challenges

Siemens' inclusive AI technology injects core AI highlights into partners' solutions. The AI helps enhance market competitiveness and efficiently expand business customer groups, making customer acquisition no longer a headache.

Five core functions to boost efficiency

With five key functions—topology modeling, data cleaning & completion, load forecasting, hybrid physics + data models and global optimization—the AI Boxtaps the energy-saving potential of chiller plants with a modest investment.

Rapid implementation

Drastically shorten the implementation cycle. It only takes 3 days to deploy and launch the AI system. Start business promotion faster and implement energy-saving solutions rapidly.

De ce să alegeți Siemens 5SV6?

1:1 topology modeling

1:1 replication of on-site equipment quantity, connections and corresponding relationships. The AI adapts to each project rather than providing generic values, ensuring all output results are executable and truly implementable on site.

27-ai-box-capability-topology-modeling-for-project-specific-promo-640x480

Hybrid physics & data model

The AI Box adopts a hybrid physics and data-driven model, covering 4 equipment types and 5 core models that include an equipment power model and a cooling tower heat exchange model. The system self-learns continuously to adapt to dynamic changes in environment, load and equipment efficiency.

27-ai-box-capability-hybrid-physics-and-data-model-promo-640x480

Hour-by-hour load forecasting

Based on future demand, the AI optimizes parameters in advance, avoiding supply-demand mismatch and reducing unnecessary energy consumption.

27-ai-box-capability-hour-level-load-forecasting-for-proactive-adjustment-promo-640x480

Safety boundaries while saving energy

The AI Box is constrained by nearly 15 safety boundaries (water temperature, frequency, and more). It adapts to 32 working modes (fixed/variable frequency) with no false energy-saving data.

turing-cooling-box-ai-balancing-safety-and-real-energy-saving-promo-640x480

Explore additional resources and related products