Contáctenos

The right function for every application

Today, the major part of the functionality of our SINAMICS drives is implemented in software. This "embedded" software is also known as firmware, and is functionally firmly assigned to a specific hardware (hence the name firmware). In the case of SINAMICS drives, the firmware is subdivided into the operating system (OS) with drivers for the hardware, and the converter functions, which are also ref…
Today, the major part of the functionality of our SINAMICS drives is implemented in software. This "embedded" software is also known as firmware, and is functionally firmly assigned to a specific hardware (hence the name firmware). In the case of SINAMICS drives, the firmware is subdivided into the operating system (OS) with drivers for the hardware, and the converter functions, which are also ref…