SIMOTICS SD Severe Duty motors

Severe Duty motors with a cast iron enclosure are extremely rugged and therefore the first choice for applications operating under harsh environmental conditions. They do an outstanding job – even with high amounts of dust and vibration levels – as well as in aggressive atmospheres, such as those in the petrochemical industry or in the general process industry. Their design supports optimum motor …
Severe Duty motors with a cast iron enclosure are extremely rugged and therefore the first choice for applications operating under harsh environmental conditions. They do an outstanding job – even with high amounts of dust and vibration levels – as well as in aggressive atmospheres, such as those in the petrochemical industry or in the general process industry. Their design supports optimum motor …