Low Voltage Converters for Controlling Drives in Plants, Systems and M…
With its SINAMICS family, Siemens has a portfolio of low-voltage converters for a power range extending from 0.12 kW all the way up to 6840 kW. These innovative devices can address an extremely wide range of drive applications. The family includes converter types for the most basic of requirements – but also models that are designed to achieve the highest dynamic performance for multi-axis applica…

With its SINAMICS family, Siemens has a portfolio of low-voltage converters for a power range extending from 0.12 kW all the way up to 6840 kW. These innovative devices can address an extremely wide range of drive applications. The family includes converter types for the most basic of requirements – but also models that are designed to achieve the highest dynamic performance for multi-axis applica…