Contáctenos

SITOP smart

SITOP smart is the optimal standard power supply for many 24-V and 12-V applications, featuring a compact design, great performance, and a low price. It also offers top overload characteristics, providing 1.5 times the rated current for 5 seconds so that even large loads are easy to switch on. With a rated capacity of 120%, these slim power supplies are among the most reliable of their kind.
SITOP smart is the optimal standard power supply for many 24-V and 12-V applications, featuring a compact design, great performance, and a low price. It also offers top overload characteristics, providing 1.5 times the rated current for 5 seconds so that even large loads are easy to switch on. With a rated capacity of 120%, these slim power supplies are among the most reliable of their kind.