Contáctenos

SITOP PSU4200 – Fresh Power for your basic applications

Quickly assembled, easy to operate, capable, and reliable – that’s the SITOP PSU4200, the new generation of basic power supplies. Available in six 1- or 3-phase 24 V units from 3 to 20 A, this solution meets all basic needs and is not only reasonably priced but also reliable and efficient, thanks to its compact dimensions and no lateral clearances, even in the smallest control panel.
Quickly assembled, easy to operate, capable, and reliable – that’s the SITOP PSU4200, the new generation of basic power supplies. Available in six 1- or 3-phase 24 V units from 3 to 20 A, this solution meets all basic needs and is not only reasonably priced but also reliable and efficient, thanks to its compact dimensions and no lateral clearances, even in the smallest control panel.