Contact us

SINUMERIK – the ideal CNC for both single part and series production

The batch sizes of production orders place very specific demands on the respective machine tools as well as on the CNC equipment packages installed in them. SINUMERIK has set itself the goal of combining these conflicting requirements in one CNC. After all, both large batches and individual parts are made in many production facilities.
The batch sizes of production orders place very specific demands on the respective machine tools as well as on the CNC equipment packages installed in them. SINUMERIK has set itself the goal of combining these conflicting requirements in one CNC. After all, both large batches and individual parts are made in many production facilities.