HIGS is a compact generator switchgear installed directly at generator terminals to protect your power unit. Its all-in-one design increases your protection level while reducing the number of interfaces and saving valuable space. This highly integrated system is the most exhaustive and compact solution that minimizes interface, space, and erection requirements for your power unit.
Matches dimensions of replaced conventional generator terminal boxes
With its direct connection and installation onto the generator, the HIGS decreases the number of interfaces and saves valuable space with integration into a single system.
Degree of Protection IP42, IP54, IP56
All-in-one solution integrating the generator neutral and main terminal boxes, protection system of the auxiliary transformer and generator circuit-breaker