---
title: "Electronics | Siemens"
description: "Simplify processes and reduce time to market in the electronics industry. Solve complex challenges with digital and smart cutting-edge solutions."
language: "en-GB"
locale: "en-GB"
source_url: "https://www.siemens.com/magazine-uk/en/home/industry/discrete-industry/trakrap-wrapping-its-way-to-industry-4-0.html"
url: "https://www.siemens.com/en-gb/industries/electronics/"
canonical: "https://www.siemens.com/en-gb/industries/electronics/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1WibtGa61X1XAxmQCWPUSr/en-US/electronics-industry-digital-twin-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-17T05:51:33.666Z"
word_count: 687
reading_time_minutes: 3
links_count: 15
images_count: 10
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Digital, smart solutions for the electronics industry",
  "url": "https://www.siemens.com/en-gb/industries/electronics/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-gb/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Industries",
          "@id": "https://www.siemens.com/en-gb/industries/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Electronics Industry",
          "@id": "https://www.siemens.com/en-gb/industries/electronics/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Electronics | Siemens

![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2kDupwoKwPLdQv7KpqszTv/en-US/electronics-industry-digital-twin-shero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

# Digital, smart solutions for the electronics industry

Fast growth, new technologies, short product lifecycles and increasing complexity. Electronics companies need a laser focus on innovation to address these challenges and opportunities — simplifying processes, reducing time to market and staying ahead of the competition.

[Contact us](/en-gb/industries/electronics/#5oYVS0PYBeEfuQ971BxaVz)

## Overcome industry challenges with digital solutions

To withstand intense competition and launch products faster, electronics companies must shorten innovation and production cycles. Whether you're a designer, manufacturer or machine builder, our cutting-edge software and automation portfolio ensures seamless integration across the value chain.

### Shorten workflows

With digital twins and collaboration platforms, teams can work efficiently on new products and machines. Optimise the development of new machines and plants with accurate simulations, tests and virtual commissioning.

### Simplify processes

Minimise complexity with the seamless and bidirectional transfer of engineering and construction data. Integrating automation tools into a unified engineering environment reduces your efforts and costs while improving efficiency.

### Increase flexibility

Maximise flexibility for machine concepts, faster product changeovers, and changes to processes and motion functions—such as when an electronic device design requires updates just before production begins.

### Advance technologies

Harness artificial intelligence, Edge computing and augmented reality to boost productivity, conduct precise performance analyses and increase transparency across the lifecycle.

**Real-world applications**

## Explore solutions for the entire value chain

![A diagram showing the integration of electronics, IT, and OT solutions with a central hub.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/CZ4H2XWKhaoXl9WID2r2X/en-US/electronics-it-ot-integration-solution-mhero-1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### IT/OT integration

Reduce manual steps and boost SMT (Surface Mount Technology) line productivity with efficient communication and data exchange. The Hermes standard directly connects individual machines horizontally, ensuring easy future expansion.

[Explore](https://contentpath.siemens.com/electronics/en)

![A person is working on a computer with a monitor displaying a graph and text, possibly in a laboratory setting.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/AeIWifMDTWF7cYGOC8taw/en-US/electronics-artificial-intelligence-solution-is178487234-mhero-1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Artificial Intelligence

Ensure reliable AI with a holistic approach: hardware, IT, a machine learning (ML) model, industrial-grade data and software operations. ML models are trained on historical data, but data and concepts can change quickly.

[Explore](https://contentpath.siemens.com/electronics/en)

### Future-forward electronics manufacturing

Networking machines and MES systems in PCBA production can be complex. Discover how the PC-based CFX gateway for SIMATIC enables fast and standardised integration to optimise and automate your production line.

[Read](https://support.industry.siemens.com/cs/document/109976119/vertical-it-ot-communication-in-electronics-pcba-lines-with-ipc-cfx-protocol?dti=0&lc=en-WW)

![UCC IT-OT Integration: Visual (RGB)](https://assets.new.siemens.com/dam-asset/ef24fdf0-6f18-4e9e-b5bc-d5b5ff2132f9/UC-Cluster-IT-OT-Integration-Visual-RGB.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

**Our customers**

## Push the boundaries of what's possible

Here are just a few of our customers that are leading the way:

[

![Painting and drying system integrated into a handling solution](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3NhEwdePMh0R3yHgbBxeZs/en-US/electronics-haprotec-hermes-case-study-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Case study**

### haprotec

Germany

Benefits of the Hermes standard for machine builders: Less effort, faster implementation and strong sales. Thanks to the Hermes library for SIMATIC, haprotec avoided reprogramming the interface.

](https://blog.siemens.com/en/2025/05/hermes-the-machine-manufacturer-haprotec-says-yes/?stc=wwdi135695)

[

![Polycab building](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/uJ87ZZCaCmBUQrWHVpZyJ/en-US/electronics-polycab-plant-case-study-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Case study**

### Polycab

India

Wired for the future with Siemens Xcelerator: End-to-end digitalisation enables transparent production, improved energy efficiency, and top-tier quality and safety standards for sustainable manufacturing.

](https://www.siemens.com/in/en/company/topic-areas/digital-enterprise/references/polycab.html)

[

![IBL Löttechnik system](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/73Et0ja8OlRc5VC5JV1Ect/en-US/electronics-ibl-lottechnik-case-study-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Case study**

### IBL Löttechnik

Germany

Implementing Hermes and IPC CFX enables more flexible processes and cuts engineering effort for machine communication by 30%. All-in-one SIMATIC ET 200SP Open Controller with integrated automation and Windows application.

](https://blog.siemens.com/en/2024/09/of-standards-and-stars/?stc=wwdi133758)

![RE4M system](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5L6bNBUIMpIQVCc3iShZki/en-US/Case-History-Siemens-OSAI-3-_original.PNG?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Case study**

### Osai GreenTech

Italy

Osai GreenTech, which specialises in automation solutions for the recycling industry, developed a solution that enables the extraction, sorting and recovery of precious metals from e-waste in an integrated and modular system.

## Partner ecosystem

### 1,000+ products and growing

While Siemens offers extensive products, solutions and services, a core part of our model is to work closely with trusted partners. Our partners augment what we offer so that you always have a reliable solution available.

Let's advance manufacturing – by empowering the ecosystem to design, produce and use additive applications across industries.

[Find out more >](https://xcelerator.siemens.com/global/en/ecosystem.html?i4kUWelL0iGselectedFilters=2-09106ab0-0bec-4b27-b377-cd7691ac4869#EcosystemExplorer)

## Explore our electronics resources

[

![Two professionals analysing various aspects of the electronics industry](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2rkFL04VtUYCF5cS5rEoQv/en-US/electronics-branches-news-resources-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**News**

### Stay up-to-date

Discover trends, innovations and insights and find out how our digital and smart solutions can help you to master your challenges.

](https://blogs.sw.siemens.com/electronics-semiconductors/category/news/)

[

![Electronics webinars](https://assets.new.siemens.com/dam-asset/a1375d4b-aeab-433f-9348-0bf150238a0b/Electronics-webinars.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**On-demand webinars**

### #TalkingElectronics

Think ahead in electronics. In our webinar series, experts show how our portfolio helps tackle industry challenges with proven solutions for today and tomorrow.

](https://contentpath.siemens.com/electronics/en)