Skip to main content
Person sitting in front of Laptop displaying the SIPROTEC 5 Configurator

Want your SION 3AE2 in less than 60 seconds?

Customize your perfect product in just a few clicks and with real-time 3D product visualization.

Why SION 3AE2 vacuum circuit-breakers?

Generators are the critical heart of power generation within our electric systems. Being able to safely handle short-circuit currents in that area is absolutely crucial and one of the most demanding tasks in medium-voltage networks. The Siemens SION 3AE2 vacuum circuit-breaker is designed precisely for these exceptional demands: a solution that combines technical excellence with clear customer benefits - making it an indispensable part of your infrastructure.

  • up to 17.5 kV
  • up to 31.5 kA
  • up to 4000 A

As part of the globally established SION product platform, the 3AE2 stands for proven quality and forward-looking technology. Its type testing according to the stringent generator standard IEC/IEEE 62271-37-013 is a clear promise of performance, as the 3AE2 confidently handles the extreme switching duties that appear in generator-near networks.

one men is explaining another men SION 3AE5

Galvenie ieguvumi

Ultimate protection

Masters generator loads and safeguards your assets.

Seamless integration

Compact design with fixed or withdrawable options brings easy integration into standard switchgear.

Certified excellence

Type-tested to generator standards for long-term reliability and efficiency.

Works with all SION accessories

Despite its superior performance, the SION 3AE2 is astonishingly compact and flexible. It is as slim as circuit-breakers for standard applications and due to its affiliation with the SION family, it can be effortlessly combined with our other SION products within the same compact switchgear types.

MVP Frames and Withdrawable Components group - 640x480

Sustainable energy distribution with SION

Innovative vacuum technology makes SION circuit breakers robust, compact and sustainable. Siemens Product Manager Daniel Pröhl provides insights into SION circuit-breaker technology.