Run MyRobot /Direct Control transforms industrial robots into fully integrated components of the SINUMERIK CNC environment. It is an advanced robot control software that enables SINUMERIK robot control and simplifies CNC robot integration for manufacturers. Robot motion is controlled directly by the CNC and SINAMICS drive system, eliminating the need for a dedicated robot controller.
By combining machine tool and robot control within a single platform, manufacturers can reduce engineering effort, simplify commissioning, and streamline operation. Operators use familiar SINUMERIK interfaces and programming methods, accelerating adoption and reducing training requirements.