Skip to main content

Why SINEC Advanced Network Suite?

With the Network Composer, you can optimize the planning of your industrial networks and at the same time meet the highest security requirements. Thanks to intent-based networking, your intent is translated into a correct configuration – fast, error-free and traceable. Pre-defined templates, automated calculation of technical details and user-friendly UI significantly reduce complexity and planning effort. This saves you time, avoids risks and creates a secure, future-proof network infrastructure.

Galvenie ieguvumi

Save time

Reduce complexity and save time for faster deployment and efficient operations. Minimize configuration errors and manual overhead for improved productivity.

Improve network performance

Create efficient and secure networks. Automated configurations and standardized processes improve performance and security to protect your environment with a robust, reliable data flow.

Up-to-date documentation

Easily adapt network intent. The system calculates the configuration details and helps you to deploy changes to devices. Export new configuration for up-to-date documentation.

Featured capabilities

Network architecture planning

Define network structures with templates. Drag blueprints, connect components, and adapt device types. Create efficient, secure, repeatable and scalable networks. Simplify ongoing management and reduce needed training.

A dark monitor displays a network-like graphic as a hand or cursor points toward the content; an A-like icon and a checkmark icon are also visible, with a circular-arrow icon to the monitor's right.

VLAN segmentation and route calculation

Automate VLAN and static route calculation for reliable, full connectivity in segmented networks. Define and assign segments to interfaces for improved performance and security to minimize errors and save time.

A dark monitor displays a network-like graphic as a hand or cursor points toward the content; an A-like icon and a checkmark icon are also visible, with a circular-arrow icon to the monitor's right.

Network device parameter calculation

Automate parameter settings for redundancy or time synchronization to auto-calculate and deploy device parameters. Visualize advanced functions to reduce risks and avoid errors.

A dark monitor displays a network-like graphic as a hand or cursor points toward the content; an A-like icon and a checkmark icon are also visible, with a circular-arrow icon to the monitor's right.

Quick start without installation

To get started, all you need is the link you receive with your purchase and an up-to-date web browser.

SIEMENS SINEC shows device/network settings, Communication streams, connected nodes labeled “Substation,” and 35% zoom.

Frequently asked questions

Explore additional resources and related products

TECHNICAL DETAILS

User documentation, FAQs, application examples… | LINK