Skip to main content

Why Simcenter Flightstream?

Accelerate early design decisions with Simcenter Flightstream, a vorticity‑based panel method to evaluate aerodynamics and hydrodynamics behavior. Applications include vehicle performance and load computation, propulsion integration, flight mechanics, vehicle stability and fluid-structure interaction. It also supports advanced analyses such as wave resistance prediction and marine propeller performance, making it a versatile solution across both aerospace and marine domains.

A 3D simulation-style rendering of an aircraft, with a color gradient mapped across its surface indicating variations in a physical parameter.

Rapid aerodynamics and hydrodynamics assessment

Generate steady states state results for full vehicles in under a minute and transient simulations within minutes, without needing expensive HPC and GPU hardware, while maintaining high accuracy for external flow simulations.

Streamline workflows

Eliminate complex volumetric meshing by using surface grids only, significantly reducing preprocessing effort. Automate studies with scripting to explore design spaces faster while reducing manual effort and turnaround time.

Integrate easily with CAD/CAE tools

Integrate smoothly with a wide range of CAD and CAE tools. Support multiple geometry formats and enable direct mesh import from external tools to ensure flexible, compatible project setup.

Featured capabilities

Accelerate analysis with integrated toolbox solutions

Leverage built‑in toolboxes such as Solver Sweeper, Stability & Control and API scripting to automate batch processes and parametric studies. Rapidly estimate aerodynamic behavior and explore design variations efficiently during early and iterative design phases.

simcenter flightstream capability 1 promo 640x480

Panel method for viscous-coupled and nonlinear flows

Leverage the strengths of panel methods with a solver that’s both fast and capable of handling complex geometry configurations. Accurately capture boundary layer flow and its impact on vehicle aerodynamics with a fully viscous-coupled non-linear flow solver.

simcenter flightstream featured capabilities 3 promo 640x480

Capture complex motion with time‑accurate aerodynamics

Simulate complex, stacked motions like VTOL transitions, rotor movements (cyclic/collective), advanced flap behavior and vehicle maneuvers with control effector actions in a time-accurate framework. Represent control surfaces at various geometric fidelity levels (faired, gapped, multi-flap) and simulate their motion for trimming, stability and control analyses.

simcenter flightstream capability 3 capture complex motion promo 640x480

Aeroelastic and fluid-structure interactions

Enable fluid-structure interactions by coupling Simcenter Flightstream with external user-defined executables. The solver outputs aerodynamic loads at structural nodes, which are processed externally to compute displacements. These displacements are then reapplied to deform the surface grid for iterative aeroelastic analysis.

simcenter flightstream featured capabilities 5 promo 640x480

Hydrodynamic wave modeling and resistance

The Simcenter Flightstream marine free surface solver extends the core incompressible panel solver. Based on inviscid wave dynamics, it quickly and accurately generates surface wave patterns from submerged body motion and analyzes free surface effects. With minimal user input, it automatically creates a free surface mesh and couples it with the body solution.

simcenter flightstream featured capabilities 4 promo 640x480

Discover how others use Simcenter Flightstream

Select...

Simcenter Flightstream in aerospace (civilian) industry

Simcenter Flightstream is used in the aerospace (civilian) industry for rapid aerodynamic analysis across conceptual and preliminary design phases. Engineers use it to evaluate lift, drag, stability and performance of aircraft configurations, including wings, fuselages and propulsion integration. Its fast turnaround enables efficient design space exploration, optimization and early validation complementing high-fidelity CFD methods.

A full-body view of an aircraft with a blended wing body design, colored in shades of green and yellow to represent aerodynamic analysis, featuring two visible engine nacelles on its upper surface.

Frequently asked questions

What’s new in Simcenter Flightstream 26.1?

Faster CFD workflows with deeper aerodynamic and hydrodynamic insights for aerospace and marine engineers.