Skip to main content

Why Simcenter Hyperstudy?

Simcenter Hyperstudy is a multidisciplinary design exploration and optimization platform empowering engineers to maximize performance and ensure product robustness within a solver-neutral environment.

Leveraging automated workflows, advanced mathematical methods and data mining, it enables teams to navigate complex design spaces, uncover trends, conduct trade-off studies and optimize reliability across multi-physics constraints.

A screenshot of a software interface displaying a Pareto plot that visualizes data analysis, showing the contribution of different factors like damping and amplitude.

Accelerate design exploration at scale

Evaluate hundreds of design alternatives automatically using DOE and sweep studies. Identify high-impact parameters early and compress engineering cycles without writing a single line of code.

Optimize across all physics simultaneously

Run multidisciplinary optimization spanning structural, thermal, CFD and electromagnetic domains in one unified study. Achieve balanced, real-world performance across all engineering constraints.

Build robust, reliable products by design

Quantify the impact of variability and operating uncertainty using stochastic and reliability analyses. Deliver designs that perform consistently, from prototype to production.

Featured capabilities

Multi-disciplinary optimization

Simcenter Hyperstudy offers industry-proven DOE methods like Full Factorial, Latin Hypercube, Hammersley sampling and more to explore design spaces and identify influential variables across structural, electromagnetics, CFD, thermal and multi-body dynamics disciplines. Exchangeable fit models between experts facilitate multidisciplinary exploration, reducing simulation runs needed to reach an optimal design.

A software interface shows multiple data analysis tools, including input sliders, output predictions, a parallel coordinate plot with red and blue lines, and a scatter plot of height versus diameter.

Multi-objective optimization with advanced algorithms

Simcenter Hyperstudy delivers a full suite of optimization algorithms for single- and multi-objective problems with continuous, discrete or mixed variables. Define competing objectives across disciplines and automatically converge on Pareto-optimal solutions that balance performance, mass and cost within a single, unified optimization workflow.

A software interface displays multiple data visualizations: a parallel coordinate plot with green lines, two scatter plots showing height vs. diameter and a table of feasible conditions.

Stochastic analysis and reliability-based design

Account for real-world variability in manufacturing tolerances and operating loads using probabilistic stochastic studies. Simcenter Hyperstudy propagates input uncertainty through simulation models to yield statistical output distributions. Identify failure risks, target Six Sigma performance levels and deliver designs that are robust across all operating conditions.

A software interface displays a histogram of diameter distribution, a table of design parameters and a reliability plot showing the probability of total cost.

Intuitive workflow, data generation and mining

Simcenter Hyperstudy streamlines the study process through a guided step-by-step workflow, managing runs and extracting results, including multi-execution solver support and HPC integration. Intelligent design variants are created, while data mining and post-processing capabilities help engineers understand complex design problems. Reports and archives simplify exploration of large design datasets.

A software interface showing the "Remote Execution" tab with options for managing solvers and jobs, and a panel for "Manage Servers" under Altair Access, displaying HPC preferences.

Explore related products