Skip to main content

Why SIMATIC WinCC Unified SIQENCE?

WinCC Unified SIQENCE enables fast, flexible ISA‑88 batch automation built on the WinCC Unified PC Runtime. Users benefit from graphical recipe creation, runtime batch monitoring, easy parameter adjustments and detailed reporting – all in a modern, web‑based SCADA environment. This reduces engineering effort, improves consistency, shortens changeovers and ensures high‑quality production and batch execution.

8e282f0f-ae7a-42bd-9e63-1f2f40a49084-SIQScreen2-1280x720

Galvenie ieguvumi

Lower engineering effort

Out‑of‑the‑box functionality based on a standard and widely used engineering platform. Enables faster implementations without heavy customizations. Makes it easy to find experts and service partners for maintenance & adaptations.

Produce more, flexible & faster

Easily create and optimize recipes using intuitive drag‑and‑drop tools and end‑user know‑how. Introduce new products quickly without modifying PLC programs, reducing time‑to‑market significantly.

Easy to operate and control

All process‑relevant information is available at a glance, ensuring proper automated recipe execution and consistent product quality. Optimize production resources with fewer operators and minimal training requirements.

Featured capabilities

PLC‑Based Batch Execution

Execute batch processes directly on SIMATIC S7‑1500 PLCs for maximum reliability and deterministic control. The integrated TIA Portal library provides standardized function blocks and WinCC Unified faceplates, enabling fast engineering, consistent behavior across machines, and easy reuse of validated automation components.

cfbbee11-0510-4962-8daa-3b27b167edb5-SIQEngLibrary-transparent-right-1280x720

Efficient Engineering

Experience a modern, HTML5‑based SCADA environment realized with WinCC Unified engineering. Standardized libraries, reusable faceplates, and consistent visualization streamline project setup, reduce custom development, and ensure a scalable, easy‑to‑maintain solution for process machine‑level and production‑cell automation.

407d6b5e-2d0d-48ed-bc60-58005f1060a7-SIQScreen-1280x720

Drag‑and‑Drop Recipe Editor

An innovative graphical recipe editor allows users to build and adapt recipe procedures entirely via drag and drop. Recipes can be modified without changing the PLC program, making updates faster, reducing engineering effort, and improving flexibility when introducing new products or optimizing production sequences.

869bffc8-1b31-4f76-b14b-830ca9aa0a2a-SIQRecipeEditor-1280x720

Transparent Batch Monitoring

Integrated web‑based editor let users easily define production batches and visualize execution in real time. The graphical batch monitor presents all process‑relevant information, and alarms – at a glance, helping operators maintain full control, recognize state changes easily and react quickly to ensure consistent product quality during batch operations.

c8e85b51-73c9-4f1c-b660-cc1aa72f95ae-SIQBatchMonitoring-1280x720

Integrated Batch Reporting

Generate Excel‑based batch reports that document production data, executed operations and parameter values. These comprehensive records provide clear insight into batch performance, enabling continuous improvement and providing evidence of production data.

27f854cf-6094-45ee-a00d-c7561694ec7e-SIQBatchReport-transparent-right-1280x720

Additional resources and related products

Downloads

Catalog | HMI Systems/Industrial Computing

Support

Software packages | SIMATIC IPC with SIMATIC WinCC Unified

TIA Documentation Portal | SIMATIC WinCC Unified SIQENCE

SiePortal | SIMATIC WinCC Unified SIQENCE