Skip to main content

Why SENTRON distribution components?

The easier it is to assemble and connect systems and devices for electric power distribution, the faster and more flexibly you can respond to customer needs. Installers and panel builders also benefit from simplified configuration and reduced space requirements in SENTRON distribution components, like busbars and terminal blocks, and SENTRON control cabinets.

Galvenie ieguvumi

Icon of a wrench and screwdriver

Simplify assembly and connection

Reduce the installation effort in power distribution with SENTRON distribution components. Make work easier for installers and panel builders with modular systems that combine assembly and connection in a single step.

Icon symbolizing time and cost savings

Save time and costs during installation

Shorten installation time thanks to optimized project planning and a smaller footprint. Lower costs through more efficient processes and reduce the planning, assembly, and configuration effort of your power distribution.

Icon symbolizing Implementation

Ensure safe and reliable operation

Rely on SENTRON distribution components for the highest level of operational safety and reliability. Benefit from secure contact connections and a comprehensive range of accessories – for long-term safe power distribution.

Featured capabilities

Rendering of a 40mm 8US busbar system

SENTRON 8US1 busbars

These systems simplify the integration of electrotechnical components into distribution systems. The modular, space-saving design features quick-assembly contacts with longitudinal stays to ensure rapid installation. Ready-mounted load feeders further reduce mounting time, as mechanical fastening and electrical contacting are completed in a single work step – significantly lowering assembly costs.

With a 60 mm busbar spacing, our portfolio offers a wide range of busbars for currents up to 1,600 A. They are suitable for all control cabinets in machine and system engineering.

View 8US1 portfolio

SENTRON 8US2 CrossBoard busbar system

Designed for the rapid and reliable installation of switching devices, this system provides electrical supply directly through the busbar, eliminating complex wiring. Devices and adapters are snapped on quickly and safely, providing maximum handling ease and installation flexibility within the control cabinet.

Discover 8US2 CrossBoard

Rendering of a 8US2 CrossBoard busbar system
Rendering of an 8WH6 iPo (in-push-out) plug-in terminal

SENTRON 8WH terminal blocks

Simplify the connection of incoming and outgoing cables in switchboards and control cabinets while minimizing space requirements. These blocks are designed for diverse applications, ranging from traffic and automation engineering to electrical installations in buildings.

The comprehensive portfolio supports all major connection types – such as screw, spring-loaded, In-Push-Out (iPo), combination plug-in, and IDC – providing maximum flexibility and simplified configuration.

Explore 8WH range

Explore resources

Catalogs and data sheets

Catalog | LV 10 – SENTRON – SIVACON – ALPHA

Data sheet | SENTRON 8US2 CrossBoard busbar system

Links

Link | Configurators