Skip to main content

Why SITRANS TDL?

SITRANS TDL is an in-situ tunable diode laser analyzer, designed for fast, selective and sensitive measurement of numerous different gases, including O2, NH3, H2O, CO, CO2, CH4, HCl, HF, H2, H2S, CH2O and many more.

It consists of a pair of cross-duct sensor units which are directly installed at the measuring point in the plant, making it the ideal solution for non-contact measurement of gas concentrations.

Galvenie ieguvumi

Low-maintenance TDL gas analysis

In-situ tunable diode laser (TDL) measurement with no sample conditioning — reducing maintenance, eliminating consumables and improving uptime in harsh process conditions. 

Fast response, real-time process control

Rapid, continuous measurements support tighter control loops, quicker detection of process deviations and improved product quality and safety. 

Accurate readings in demanding environments

High selectivity and stable performance across challenging temperatures, dust and moisture — delivering reliable results for emissions monitoring and critical process applications. 

Key details

System layout

Cross-duct sensors; all electronics included in sensor heads

Measurement gases

O2, NH3, H2O, CO, CO2, CH4, HCl, HF, H2, H2S, CH2O and many more gases

Optical path length

0–30 m; longer path lengths possible depending on process conditions

Process interfaces

DN50/PN16, DN65/PN6, ANSI 2”/150lbs

Communication interfaces

Modbus RTU, Modbus TCP, Profibus DP, web interface, SIMATIC PDM, local human machine interface

Hazardous areas certifications

ATEX (Zones 1/21), IECEx (Zones 2/22), and QPS (Class I, Div 2)

In‑situ laser gas analysis

The SITRANS TDL contains all the needed hardware to perform laser gas analysis: a pair of cross-duct sensors, an emitter unit and a receiver unit. The sensors are mounted directly on the process. The transmitter sends a laser beam at a specific wavelength, it passes through the process gas and reaches the detector on the receiver side. The measurements are carried out online with an excellent response time.

SITRANS TDL Key Visual

Range of applications

Laser diode technology is well-established in industrial applications, for example: 

  • Chemical: Many different types of process control  
  • Power: Boiler optimization, coal silo monitoring, DeNOx SCR/SNCR process  
  • Hydrogen: Electrolyzer stack monitoring 
  • Steel: Blast furnace control, hot rolling, coke oven and pickling process 
  • Cement, wood and paper: Bag house and electrofilter monitoring, furnace optimization  
SITRANS TDL Still 2

Additional resources and related products

Product details

Catalog | SITRANS TDL 

Manual | SITRANS TDL 

Certificates | SITRANS TDL 

Tools & downloads

SiePortal | SITRANS TDL 

Configurator | Siemens Product Configurator 

Image database | Product photos and drawings 

CAx data | CAx Download Manager 

Support

Online support | All products 
Online support | Technical Forum 
Online support | Create new support request