NX X Manufacturing CAM Premium is the most comprehensive package building upon the Advanced product. It incorporates simultaneous 5-axis milling and rotary machining, along with 3—and 2.5-axis milling, turning and on-machine probing capabilities.
Key features
5-axis milling: The latest toolpath strategies enable precise control over the operations, allowing efficient and safe machining of complex components on multi-axis Computer Numerical Control (CNC) machines in a single setup. Leverage 5-axis high-speed adaptive roughing to significantly reduce machining time, enhancing overall efficiency. Achieve superior surface finishes by employing guiding curves finishing, which ensures precision in your workpieces. Utilize swarf cutting to take advantage of the entire flute length, optimizing both material removal and tool life. Apply tube milling techniques to precisely machine hollow and narrow features. Visualize toolpath characteristics, including lead angles, rotary axis positions and speeds, to maintain enhanced control and accuracy throughout the process.
Data management: gain access to CAM data management and enable cloud file management, including check-in and check-out of manufacturing files and revision control. Explore features that help identify dependencies between design parts and CAM setups, while integrated discussion threads and task assignments support cross-functional collaboration between designers and manufacturers.
Rotary machining: Optimize 4-axis milling operations with minimal input, streamlining the machining process for efficiency. Implement advanced controls to precisely manage tool contact shift and point density, leading to improved machining results. Automate rest milling to ensure any uncut material is effectively machined.
3-axis milling: Accelerate CNC machining by using 3D Adaptive Roughing, reducing overall cycle times. Automate rest milling to support multi-stage roughing, ensuring no material is left uncut. Control cut regions with precision using advanced methods, enhancing the accuracy of machining strategies. Employ smooth finishing strategies to deliver a high-quality surface finish.
2.5-axis milling: Machine with volume-based milling to enable faster programming of prismatic parts, and feature-based machining automates programming. High-speed machining strategies can reduce machining time by up to 60%, and multiple part programming boosts productivity.
Turning: Effectively machine cylindrical parts on lathe machines with single and dual spindles using comprehensive turning capabilities. Roughing strategies include face, turn, back turn, bore and undercut operations, while finishing techniques encompass multiple-passes strategies and facing. Hole-making includes spot, drill, peck, chip, ream and tap operations, with grooving offering flexible tracking point control and threading for outer and inner diameters.
Manufacturing metrics are based on internal test machining or internal comparison studies.

Benefits of NX X Manufacturing CAM:
- Program using advanced CAM tools tailored to your specific manufacturing needs
- Reduce upfront costs and streamline deployment with cloud technology
- Increase productivity with industry-leading CNC programming capabilities
- Improve collaboration among stakeholders using cloud-based solutions
- Expand the functionality of your solutions with Value Based Licensing
Customizable solution
Expand the functionality with NX X Manufacturing Value Based Licensing to configure and customize your solutions, including:
- Advanced modeling tools
- Specialized machining capabilities
- G-code-driven simulation
- Modern postprocessing solution