Skip to main content
Smiling energy worker wearing a hard hat on phone, overlaid with stylized Siemens “X” graphic over a dark blue background.

Siemens at Enlit Europe, Nov. 10-12, Hall A.a50, Vienna

Discover how AI-powered grids can unlock up to 30% more capacity while reducing outages by up to 30%.

Why Photovoltaic Plant Control?

Photovoltaic Plant Control is a SICAM application that provides reliable, grid-code-compliant control and monitoring of power supplied by PV power plants. This ensures maximum efficiency and cost-effective operation by meeting stringent regulatory requirements for connecting to distribution and transmission grids. Based on the reliable SICAM A8000 platform, it offers a flexible, modular, and scalable solution.

Solar panel reflecting clouds in Death Valley, California, USA.

Galvenie ieguvumi

Gain maximum efficiency

With the SICAM based Photovoltaic Plant Control application, you can count on reliable, grid code conforms control and power monitoring.

Meet regulatory requirements

The Siemens SICAM A8000 product family will help you achieve regulatory requirements while providing the highest efficiency in engineering, operation and maintenance.

Achieve interoperability

Thanks to open interfaces and international standards, the system supports interoperability with inverters, weather stations, measuring devices and external monitoring and control systems.

Featured capabilities

Explore resources