Skip to main content

Why Topper® series group-operated medium-voltage switches?

Topper series group-operated medium-voltage switches provide efficient three-phase switching for electrical distribution systems.

These switches are available with voltage ratings from 15 to 38 kV, continuous current up to 1,200 A and lightning impulse (BIL) up to 200 kV. Address challenges in installations where mounting clearances are limited with our compact style switches.

The Topper series comes fully assembled and factory adjusted on either a steel or aluminum base, with several mounting styles including pole-top, crossarm, phase-over-phase, upright and vertical styles.

Galvenie ieguvumi

Optimize space in substations

Install Topper series switches in areas with limited mounting clearances. This compact design creates efficient substation layouts and reduces your overall footprint.

Streamline installation and setup

Receive switches fully assembled and factory adjusted to minimize on-site labor and installation time. Choose from diverse mounting styles to integrate into your existing infrastructure and accelerate project completion.

Improve operational reliability

Achieve reliable three-phase off-load and load-break switching for stable power distribution. Protect your system with a advanced interrupter options for a secure operational environment.

Featured capabilities