Skip to main content

Why Arc Fault Circuit Breakers (AFCIs)?

Combination Type Arc Fault Circuit Interrupters (AFCIs) detect dangerous arcing faults that standard circuit breakers cannot. These devices de-energize the circuit when an arc fault is detected, serving as a crucial safety measure for your electrical system.

Standard circuit breakers often miss hazardous arcing faults, which can escalate into electrical fires. Our AFCIs address this by detecting all types of arcing conditions and rapidly cutting power, significantly enhancing safety and protecting your property.

Our AFCI portfolio includes:

  • Tandem Combination Type AFCI Breakers
  • 1-pole Combination Type AFCI Breakers
  • 2-pole Combination Type AFCI Breakers

Learn more

Featured capabilities

Galvenie ieguvumi

Reduce fire risk with arc-fault protection

Detects dangerous arc faults and helps prevent electrical fires, improving home safety and supporting code compliance.

Support versatile configuration needs

Available in 1/2-pole, tandem, 15–20A, plug-in, Plug-On Neutral, and bolt-on designs, with 10kAIC and 22kAIC ratings available, plus additional AIC options for varied applications.

Additional resources