Skip to main content

OPC Router Enterprise Edition darbina ar Inray Industriesoftware

Mēs esam izveidojuši savus programmatūras produktus jau 25 gadus. 70 darbinieku komanda piedāvā konsultāciju, plānošanas, ieviešanas un apmācības pakalpojumus. Mūsu risinājumi ir brīvi mērogojami, pateicoties moduļu licencēšanai, un tie ir piemēroti gan maziem rūpniecības uzņēmumiem, gan starptautiskiem uzņēmumiem.

Kāpēc OPC Router enterprise edition?

The OPC Router connects machines and IT systems, enabling data transfer on Industrial Edge Devices. It collects and distributes data where needed. Standard plug-ins connect to cloud systems (MQTT/REST), SQL databases, printers, and controllers etc. Components connect via drag & drop without programming. The solution offers easy operation on Industrial Edge Devices for lightweight data communication.

Screenshot PC ROuter by inray user interface

Priekšrocības

  • Wide range of connection options: Thanks to its numerous Plug-ins, the OPC Router can be used flexibly in both, simple and complex system environments. It can connect e.g. Cloud platforms Database systems, MES and ERP systems.
  • Automated data exchange takes place through the integration of systems such as OPC UA, SQL, MQTT, REST, Excel, labellers etc.. The recording of process data enables you to have a continuous overview of your production.
  • Simple operation via drag & drop: The OPC Router is a 'no code' app. It' user interface is simply structured, clearly organized, and intuitively operable. Connections between system elements can be established and visualized via drag & drop - no coding needed!

Piedāvātās iespējas

Bieži uzdotie jautājumi

Izpētiet resursus un saistītos produktus