Skip to main content

Vision AI Control for Machines darbina ar Ingenieurbüro Roth

Ingenieurbüro Roth GmbH izstrādā un piegādā uz AI balstītus risinājumus tieši lauka līmenī. Uzņēmums veido redzes sensorus un Siemens Industrial Edge lietojumprogrammas, kas analizē vizuālos datus reāllaikā, ļaujot mašīnām atklāt, izlemt un rīkoties autonomi. Mērķis: inteliģences ienest veikala stāvā.<br/><br/>Ražošanas uzņēmumi gūst labumu no malās integrētām AI redzes sistēmām, kas atklāj detaļas, anomālijas vai procesa stāvokļus tieši uz līnijas un reāllaikā mijiedarbojas ar PLC. Pakalpojumi ir no esošo mašīnu modernizācijas līdz pielāgotu Siemens Industrial Edge lietotņu izvietošanai un plaisas pārvarēšanai starp automatizāciju, AI un lietderīgu ieskatu rūpnīcas grīdas līmenī.

Kāpēc Real-time bottle counting and control using Edge A?

This offering enables manufacturers to monitor and control bottle flow in packaging lines using AI-powered vision systems running directly at the field level.
Traditional bottling lines often rely on physical sensors to count bottles or detect jams. These systems are prone to inaccuracies, mechanical wear, and are inflexible when production requirements change.
By integrating a smart industrial camera with a locally deployed AI model on Siemens Industrial Edge, this solution brings a virtual, software-defined sensor layer to the machine. It counts and tracks every bottle in real time—without touching the product or relying on external triggers.
Operators can define virtual zones or light barriers through a simple interface. The AI detects objects within these zones and sends the resulting data (e.g. counts, speeds, anomalies) to the PLC, enabling the machine to regulate itself based on live visual input.

Priekšrocības

  • Eliminate physical sensors with AI vision
    Virtual detection zones replace mechanical light barriers, reducing wear, setup time, and maintenance efforts on the line.
  • Increase efficiency and minimize downtime
    Real-time AI feedback controls machine flow, boosts output, and prevents jams or bottlenecks—keeping production smooth and stable.

Piedāvātās iespējas

Reālās pasaules lietojumprogrammas

Select...

Optimizing Labeling Machines with Vision AI

Slow down or speed up smoothly depending on line conditions
Avoid unnecessary stops, empty runs, or overacceleration
Maintain optimal label placement quality at varying speeds

✅ The labeling machine now adapts in real time, avoiding overload and idle cycles

Bieži uzdotie jautājumi

Izpētiet resursus un saistītos produktus

Papildu informācija un resursi