Skip to main content

Why Industrial Edge Management Cloud?

IEM Cloud is a fully managed Industrial Edge Management solution that simplifies deploying and operating edge applications. It removes the need for customers to run their own infrastructure or Kubernetes environment.

Key points:

  • Fully managed service with automated updates and backups
  • Fast provisioning through Industrial Edge Hub
  • High global availability
  • Minimal operational effort thanks to a zero‑infrastructure approach

Fast provisioning

IEM Cloud enables immediate instance creation without local hardware or complex setup, allowing rapid onboarding and fast time‑to‑value.

No infrastructure effort

Siemens operates the entire cluster, infrastructure, updates, and backups, so users do not need to provide IT resources or maintenance capacity.

Minimal operational workload

Automated operations, maintenance, monitoring, and support significantly reduce the administrative burden compared to self‑hosted solutions.

Dynamic valves are