Skip to main content

Download brochure

Learn more about this product’s features and capabilities.

Why NXAirS 12kV 550?

The NXAirS series products are highly flexible, designed to meet the diverse needs of different customers in terms of solutions, ratings, and configurations. They can fulfill customers' multifaceted intelligent requirements.

The NXAirS 12kV 550 features a compact design with a cabinet width of only 550 mm, saving up to 30% of floor space. It can be combined with other width equipment of the NXAirS 12 kV series that have higher parameters.

A tall white rectangular equipment unit has an upper vent, a control panel with screen and buttons, and a technical diagram.

Reliability

Minimize risk with interlocked operations, pressure relief and IEC type‑tested arc‑fault containment for dependable personal and operational safety.

Efficiency

The switchgear features up to 1250A feeder and 2500A busbar current, 31.5kA short-circuit rating, and IAC A FLR classification.

Flexibility

The optimized design reduces installation space and construction costs while enabling flexible combination with other NXAirS units.

Featured capabilities