Skip to main content

Why does addressability matter?

With Acend Intelligent appliances, addressability means each device can be activated and tested on its own, independent of every other unit on the circuit. You can combine logic functions to play different tones or patterns on any selected device.

Benefits of addressability:

  • Custom strobes: Multiple devices can be installed in a space, each signaling a different alarm all on a single pair of wires.
  • Custom messaging: Messages and paging can be directed to individual speakers or zones within a larger system.

Product overview

acend-intelligent-device-horn 1920x1080 01

Horn

  • 12 unique tones
  • Single gang mounting
acend-intelligent-device-strobe 1920x1080 02

Strobe

  • 15 - 185 candela
  • 20 ms pulse width
  • Single gang mounting
acend-intelligent-device-horn-strobe 1920x1080 03

Horn strobe

  • 15 - 185 candela
  • Single gang mounting
  • 12 unique tones
acend-intelligent-device-speaker 1920x1080 04

Speaker

  • 300 - 8.000 Hz
  • 1/8 to 2W
  • 15 - 185 candela
  • High fidelity
acend-intelligent-device-speaker-strobe 1920x1080 05

Speaker strobe

  • 300 - 8.000 Hz
  • 1/8 to 2W
  • 15 - 185 candela
  • High fidelity
acend-intelligent-device-low-frequency-sounder 1920x1080 06

Low frequency sounder

  • 520 Hz LF tone for sleeping areas
acend-intelligent-device-low-frequency-sounder-strobe 1920x1080 07

Low frequency sounder strobe

  • 520 Hz LF tone for sleeping areas
  • 15 - 185 candela

Galvenie ieguvumi

Featured capabilities

Frequently asked questions

Explore related resources

Brochures

Brochure | Acend Intelligent Notification