Skip to main content

Why ACEND Notification?

ACEND Notification is a portfolio of indoor notification appliances that maximizes occupant safety during emergencies while cutting costs. You'll need fewer power supplies thanks to lower current draw —reducing upfront installation expenses and ongoing operational costs. Backwards compatibility with your existing Siemens systems means you can upgrade affordably without disrupting your operations.

Galvenie ieguvumi

Up to 35% lower current draw than Siemens SL2 devices

Compatible with Siemens current portfolio

Flexible, field adaptable hardware

Sleek and visually appealing devices

Featured capabilities

Getting started with ACEND Conventional Notification

acend-intelligent-device-horn 1920x1080 01

Horn

  • 12 unique tones
  • Single gang mounting
acend-intelligent-device-strobe 1920x1080 02

Strobe

  • 15 - 185 candela
  • 20 ms pulse width
  • Single gang mounting
acend-intelligent-device-horn-strobe 1920x1080 03

Horn strobe

  • 15 - 185 candela
  • Single gang mounting
  • 12 unique tones
acend-intelligent-device-speaker 1920x1080 04

Speaker

  • 300 - 8.000 Hz
  • 1/8 to 2W
  • 15 - 185 candela
  • High fidelity
acend-intelligent-device-speaker-strobe 1920x1080 05

Speaker strobe

  • 300 - 8.000 Hz
  • 1/8 to 2W
  • 15 - 185 candela
  • High fidelity
acend-intelligent-device-low-frequency-sounder 1920x1080 06

Low frequency sounder

  • 520 Hz LF tone for sleeping areas
acend-intelligent-device-low-frequency-sounder-strobe 1920x1080 07

Low frequency sounder strobe

  • 520 Hz LF tone for sleeping areas
  • 15 - 185 candela

Frequently asked questions