Skip to main content

Automotive ethernet

Ethernet-based communication offers high bandwidth and higher flexibility for integration with cloud services and consumer products.

What is automotive ethernet?

Automotive Ethernet is a form of Ethernet network with a physical layer adapted to automotive use cases. The cost of cable is reduced by use of sophisticated Phy transceivers providing a system that is capable of automotive electromagnetic compatibility and immunity requirements in automotive conditions. It enables higher baud rate communications than traditional automotive network technologies and allows the re-use of Internet Protocol (IP) software technologies from other industries directly, or adapted to automotive use, functional safety, cyber security etc.

Related products: Capital Embedded AR Classic | Capital Network Designer

People are visible inside a vehicle, with seats, a steering wheel, and screens showing charts.

Understand the benefits

Automotive Ethernet offers a robust and flexible communication infrastructure that is well-suited to support the connectivity, automation, and electrification trends shaping the future of the automotive industry.

High bandwidth

Ethernet provides high-speed data transmission, which is crucial for handling the increasing volume of data generated by advanced driver assistance systems (ADAS), infotainment systems, and other onboard electronics.

Scalability

Ethernet networks can easily scale to accommodate additional devices and higher data rates as vehicle systems become more complex.

Reliability

Ethernet offers improved reliability compared to traditional automotive networking protocols, thanks to features like error detection and correction, redundancy and the ability to prioritize critical data.

Cost efficiency

Ethernet technology is widely used and standardized, leading to lower costs for components and infrastructure compared to proprietary automotive networking solutions.

Integration with IP-based systems

Ethernet is compatible with IP-based communication protocols, making it easier to integrate vehicle systems with external networks and services, such as cloud-based applications and over-the-air updates.

Support for time-sensitive networking

Support for time-sensitive networking (TSN) is an extension of ethernet for deterministic communication with precise timing, essential for real-time applications like autonomous driving and vehicle-to-vehicle communication.

What is the difference between Ethernet and automotive Ethernet?

The differences between Ethernet and automotive Ethernet are in the physical layer. The communication above is IP as per other Ethernet types. The physical layer has been optimized around the automotive use cases, 100Base-T1 and 1000Base-T1 are switched networks as standard Ethernet, but the Phy transceivers and cables are different, using lower cost single twisted pair with full duplex communication, rather than dual twisted pair, this may be Shielded (STP) or Un-shielded (UTP) twisted pair depending on needs. 10Base-T1S is also a single twisted pair, but a multi-drop bus (like CAN), rather than a switched network.

This is different to diagnostics over IP (DoIP) used for the connection to the SAE J1962 diagnostic socket by many automotive OEMs, which is standard 100Base-TX ethernet, 4 wire, dual twisted pair.

Why is Ethernet used in automotive?

Communication among electronic control units (ECUs) has become more complex, and network throughput has grown in bandwidth with increased software functionality in cars. Ethernet-based communication offers high bandwidth and higher flexibility for integration with cloud services and consumer products. And while it may add a more complex set of standards and protocols, they are more scalable than specialized automotive networks with the same communication software used to make updates easier over time.

What is the bandwidth of automotive Ethernet?

The first version of automotive Ethernet developed by Broadcom as BroadR-Reach, then standardized by the OPEN Alliance SIG as IEEE 100Base-T1 has a baud rate of 100Mbits/sec. Subsequently 1000Base-T1 has been standardized offering 1Gbit/sec, and 10Base-T1S is the latest offering a lower cost physical layer supporting 10Mbits/sec to provide an alternative to FlexRay and high baud rate versions of CAN bus. Multiple baud rates of Ethernet can be used together on the same architecture, without complex gatewaying of different protocols, easing the scalability over the life of a given E/E architecture.

Meet legislation and safety requirements with automotive Ethernet communication

The information on vehicle networks is of mixed-criticality – some are safety-related or legislated, while others are for the driver's comfort or convenience. The simultaneous need to communicate safety-related and non-safety-related information introduces requirements for processing and presenting such data and network design. Ethernet networks provide additional configuration options for the network designer. They can use various levels of protocols, methods and elements to ensure that priority data, signals and services are available promptly while allowing multiple types of data on the same physical network.

Automotive early design verification

There are many benefits that automotive Ethernet brings compared to traditional automotive communication protocols, but it must be adequately designed to embrace its potential fully. Additionally, OEMs have design rules and standards instructing the network design engineers which protections to use in system design scenarios. Automotive software solutions help with setting up a design model, enabling consistency checks to guide the designer toward problems and making sure the networks are correct by design and consistently described in the software configuration outputs.

Sužinokite daugiau

Watch

Master the design challenges of automotive Ethernet communication.

Read

Real-world considerations for advanced vehicle networks design.

Learn

Efficiently design, engineer and validate complex products in the context of a digital twin.