Skip to main content

Virtual Commissioning is fast, sustainable and safe! yra paremtas VSE

VSE yra Pramonės automatikos ir judesio valdymo specialistas ir sertifikuotas Siemens Motion partneris. Jų klientai yra “galutiniai klientai”, bet taip pat sistemųtiekėjai ir mašinų statytojai. Čia jie integruoja mechaninius elektroninius ir programinės įrangos elementus, kurie yra protingi ir optimalūs, kad būtų užtikrinta tobula mašina su efektyvumo ir tvarumo pusiausvyra. Veikia: pramonėje, gamyboje, maisto produktuose, pastatuose, statybose ir infra.

Kodėl Virtual Commissioning in Infrastructure & Industry?

Virtual Commissioning is widely applicable. We use it in our projects in infrastructure and industry. We create a Digital Twin of the control solution we build for machines and bridges or other infrastructural objects. Based on this, we can quickly optimize the design and virtually test the functionality and safety of the control solution. Connections with higher-level systems can also be tested in a virtual environment. When the control is physically connected to the installation and higher-level systems, nothing can go wrong. Simulating with SIMIT and NX MCD thus prevents delays during physical commissioning and ensures that projects are delivered just-in-time.

Person viewing 3D model on computer screen

Privalumai

  • By simulating with SIMIT/NX MCD, no concessions has to be made to the software.
  • The firmware used in the components also runs in the simulation.
  • Visualization goes beyond the Digital Twin: you can involve the customer in all project phases.
  • Safety and functionality are tested virtually in advance, keeping the commissioning short.
  • Faster commissioning, Sustainable in energy and emissions & Safety for people

Pagrindinės Funkcijos

Praktinis Pritaikymas

Select...

Virtual commissioning at VSE

Virtual commissioning at VSE: Spijkenisserbridge with NX MCD en SIMIT