Skip to main content

Why SIMATIC WinCC Unified View of Things?

Simple configuration, integrated tools and full integration into your S7-1500 controller: with WinCC Unified View of Things, you can now also use the controller for basic visualization tasks.

Pagrindiniai privalumai

1767a945-19de-4511-8662-9205ead75532-wincc-view-of-things-icons-easy-usage-640x360

Configuration without programming knowledge

Realize web visualization for S7-1500 web server efficiently using an intuitive drag-and-drop editor in TIA Portal.

8764e892-8f9d-4cf1-afbb-0d64f9070509-wincc-view-of-things-icons-consistency-640x360

Part of the SIMATIC WinCC Unified System

Basic objects of WinCC Unified can be used, what ensures the consistency and reusability with other Panel- or PC-based visualizations.

a7a95445-84de-4ea0-a987-595266e03da9-wincc-view-of-things-icons-integration-640x360

Integration into SIMATIC S7-1500 PLCs

Create simple web visualization for all SIMATIC S7-1500 controllers, when the machine is in a complex infrastructure that makes it difficult to install an HMI panel on site.

Featured capabilities

Frequently asked questions

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.