Skip to main content

Converse by PART Engineering yra paremtas Siemens Industry Software

Patobulinkite modeliavimą, tobulinkite inžineriją ir optimizuokite dizainą naudodami papildomus 82 produktus, kurie jau yra jūsų pasiūlymo dalis. Atraskite trečiųjų šalių sprendimus iš vieno vieningo šaltinio, kurį žinote ir pasitikite per Advanced Partner Alliance (APA).<br/>APA sprendimai pristatomi per “Altair Units” licencijavimo sistemą, kuri leidžia klientams pasiekti kelis inžinerinius įrankius naudojant bendrą licencijų fondą. Tai sumažina įvaikinimo kliūtis ir supaprastina pirkimą jūsų klientams.

Kodėl Multiscale Simulation Software for Plastics?

Converse provides the manufactured component as a virtual component for structural simulation. Manufacturing-related factors are processed in a format that can be directly integrated into existing CAE workflows.

Privalumai

  • Easy-to-use and See Through: Open data handling requires no user subroutine. The fast and stable simulation provides high scalability through multi-processor capability.
  • Consider Manufacturing Influences: The influence of gate positions onto the mechanical behavior of the part are considered.
  • Achieves Higher Accuracy: More accurate simulation of part stiffness and strength assessment compared to isotropic approaches (fiber reinforcement) are offered.

Pagrindinės Funkcijos

Praktinis Pritaikymas

Select...
3D engineering model visualization

Weld Lines in Plastics

Challenge: Detect weak areas due to weld lines Estimate the influence on the part strength
Solution: Converse mapping capabilities in order to assign weld line areas and flow angle to the mechanical model
Results: Optimized manufacturing process Knowledge of local varying component strength