Skip to main content

Arena-flow by CPFD yra paremtas Advanced Partner Alliance

Patobulinkite modeliavimą, tobulinkite inžineriją ir optimizuokite dizainą naudodami papildomus 82 produktus, kurie jau yra jūsų pasiūlymo dalis. Atraskite trečiųjų šalių sprendimus iš vieno vieningo šaltinio, kurį žinote ir pasitikite per Advanced Partner Alliance (APA).<br/>APA sprendimai pristatomi per “Altair Units” licencijavimo sistemą, kuri leidžia klientams pasiekti kelis inžinerinius įrankius naudojant bendrą licencijų fondą. Tai sumažina įvaikinimo kliūtis ir supaprastina pirkimą jūsų klientams.

Kodėl Simulation Software for Sand Cores and Molds?

Arena-flow simulates the blowing/shooting and curing of sand cores and molds. Arena-flow is trusted by OEMs, foundries, and core/pattern shops to complement metal flow and solidification software, resulting in optimized processes and cores that are right the first time!

Keine Antwort erhalten

Privalumai

  • Tooling That's Right the First Time:
    Replace trial-and-error with virtual testing to eliminate scrap, increase uptime, extend tool life, and minimize cycle times, dosage, energy use, and costs.
  • Timesaving, Easy to Use Interface:
    Quickly set up simulation models with an intuitive, application-specific user interface and post-process with ease using Tecplot for Arena-flow.
  • World-Class Support:
    APA usage includes full access to CPFD software’s vast support resources including live assistance from their world-renowned software and foundry support teams.

Pagrindinės Funkcijos

Praktinis Pritaikymas

Select...
Keine Antwort erhalten

Optimizing Core Density for Aluminum Blocks

A foundry faced scrap losses from low density in thin-walled waterjacket cores of aluminum engine blocks. Arena-flow simulations pinpointed and resolved the issue via simple tooling changes, enabling consistently reliable core quality from the first production run.

Peržiūrėkite Išteklius ir Susijusius Produktus

Papildoma Informacija ir Ištekliai