Skip to main content

Why SICAM A8000 CP-8031?

The SICAM A8000 CP-8031 is a compact and scalable RTU designed for cost‑efficient automation and communication tasks in distribution networks and industrial applications. It can be used as a simple gateway, IoT gateway, or bay controller and integrates seamlessly into the SICAM A8000 system architecture.

The SICAM A8000 CP-8031 enables the following benefits:

Scalable and affordable RTU: compact design with flexible scalability at an attractive price point

Versatile application support: usable as gateway, IoT gateway, or bay controller

High availability: support for network redundancy and fiber‑optic interface modules

Future‑proof and secure platform: based on proven SICAM A8000 technology with IEC 62443‑2 certified cybersecurity

Gray, vertical SICAM A8000 CP-8031 module has labeled ETH X2/X3, RS-232, and RS-485 ports.

Pagrindiniai privalumai

Compact and versatile RTU

SICAM CP‑8031 is a compact Linux‑based RTU for gateway and IoT applications. It unifies communication, automation and security, enabling reliable data acquisition and integration in tight installation spaces.

Affordable, compact RTU

SICAM CP-8031 is a cost‑efficient RTU delivering essential automation, communication, and security in one compact device. Its scalable design reduces hardware, engineering, and lifecycle costs for budget‑conscious projects.

Secure communication for critical infrastructures

SICAM CP-8031 offers strong cybersecurity with firewall, role-based access, and encrypted communication. It ensures secure data exchange between field devices and control systems, meeting modern by demanding security requirements.

Featured capabilities

Industries

Select...

SICAM A8000 CP-8031 in Power Utilities

The SICAM CP‑8031 is a compact and powerful RTU for power utilities, supporting use as a bay controller, simple gateway solution, or IoT gateway. It enables reliable monitoring, control, and data integration in distribution and transmission grids, combining scalable performance, secure communication, and flexible application support.

Umspannwerk Sandersdorf

Explore resources (in English)