---
title: "GMP Monitoring System «FL-EMS flex» | Siemens"
description: "With efficient plug-and-monitor technology, RETEL provides a next-generation, scalable system, which can be perfectly aligned to the customer’s needs."
language: "lt-LT"
locale: "lt-LT"
source_url: "https://www.siemens.com/lt-lt/products/retel-neuhausen-gmp-monitoring-system-fl-ems-flex/"
url: "https://www.siemens.com/lt-lt/products/retel-neuhausen-gmp-monitoring-system-fl-ems-flex/"
canonical: "https://www.siemens.com/lt-lt/products/retel-neuhausen-gmp-monitoring-system-fl-ems-flex/"
image: "https://images.sw.cdn.siemens.com/shared/siemens-logo-white-deepblue-placeholder-og-1200x630.jpg"
type: "website"
content_category: "product"
division: "DI PA"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-14T16:34:03Z"
word_count: 466
reading_time_minutes: 2
links_count: 4
images_count: 2
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "GMP Monitoring System «FL-EMS flex»",
  "url": "https://www.siemens.com/lt-lt/products/retel-neuhausen-gmp-monitoring-system-fl-ems-flex/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/lt-lt/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/lt-lt/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "GMP Monitoring System «FL-EMS flex»",
          "@id": "https://www.siemens.com/lt-lt/products/retel-neuhausen-gmp-monitoring-system-fl-ems-flex/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI PA"
      }
    ]
  }
}
```

GMP Monitoring System «FL-EMS flex» | Siemens

# GMP Monitoring System «FL-EMS flex»

Sold by[RETEL Neuhausen](https://www.siemens.com/lt-lt/ecosystem/retel-neuhausen/)

With efficient plug-and-monitor technology, RETEL provides a next-generation, scalable system, which can be perfectly aligned to the customer’s needs.

![FL-EMS flex](https://assets.new.siemens.com/siemens/assets/api/uuid:bc7bf3db-5d0c-4d38-adb2-2aa2052299a1/kein-titelprsentation436.png)

Prisijunkite

Contact us for sales and pricing information.

## GMP Monitoring System «FL-EMS flex» yra paremtas RETEL Neuhausen

Modulinė automatizacija ir skaitmenizacija kaip visa paslauga:<br/>Pasisakome už visapusiškus automatizavimo ir skaitmenizavimo sprendimus. Mūsų aukšto lygio kompetencija grindžiama 50 metų patirtimi švaraus kambario ir GMP aplinkoje. <br/> <br/>Maksimaliai išnaudoti savo naudą: su mumis kaip jūsų automatizavimo/skaitmeninimo partneriu. Nuo planavimo iki eksploatavimo - viskas iš vieno šaltinio.

[Atraskite RETEL Neuhausen](https://www.siemens.com/lt-lt/ecosystem/retel-neuhausen/)

## Kodėl Next-generation, scalable, perfectly aligned to the needs.?

The 'FL-EMS flex' GMP monitoring system is the optimal solution for efficiently ensuring compliance by means of automated processes. The solution is used to guarantee the legal/regulatory requirements for the seamless documentation of critical environment, processprocess and production parameters.

![Keine Antwort erhalten](https://assets.new.siemens.com/dam-asset/9dd3d812-286d-41b3-bd46-26571587cdf2/kein-titelprsentation437.png?auto=format%2Ccompress&w=1280&fit=clip)

## Privalumai

* Compliance: 
 
 GMP-compliant recording & visualisation of environment, process and production parameters (temperature, humidity, pressure, particles, air velocities, etc.) 
 
 FDA 21 CFR Part 11 / EU Annex 11 
 
 ALCOA+ data integrity 
 
 Repeatedly qualified and audited
* Efficiency & investment protection: 
 
 Faster and easier project implementation 
 
 Lower investment costs (hardware, engineering, installation costs) 
 
 Use of standard components 
 
 Use of state-of-the-art technology 
 
 Easily expandable 
 
 Scalable module by module
* Integrated & intuitive: 
 
 Complete integration into the customer’s system landscape 
 
 Data exchange with higher-level systems (ERP, MES, data historian, etc.) 
 
 User-friendly, simple and intuitive 
 
 Enables advanced analysis of data captured

## Pagrindinės Funkcijos

### HMI / Operation

Intuitive, simple operation, comprehensive overview of GMP-relevant production parameters and seamless data thanks to intelligent functions and analysis options.

### GRAPHICAL DATA VISUALISATION

Measurements are updated and stored in real time. Data that has been recorded can be accessed by means of a graphical floor plan or tabular representation. Where limits are exceeded, this is highlighted in colour for the measuring points concerned.

### LIMIT MONITORING INCL. ACKNOWLEDGEMENT

For each value measured, parameters can be set for any number of limit controls (alarms and warnings). The system has alarm lists detailing all active exceeded limits waiting to be acknowledged, along with historical alarms.

### GRAPHICAL ILLUSTRATION OF TRENDS

The measurements can be displayed individually or as predefined groups in the interactive trend module. The user can access various functions such as zoom, marker, free text caption, export, etc. to facilitate an optimal evaluation outcome.

### DETAILED INFORMATION ON EACH MEASURING POINT

Measuring point information 
 
Event settings (alarms/warnings) 
 
Limits about to be exceeded 
 
Graphical trend progression

## Praktinis Pritaikymas

## GMP production

Record your production and utility systems for GMP-compliant data acquisition on the FL-EMS flex. It can be integrated via all common interfaces to give you an overview of your facility.

 

## Susisiekite su Mumis