Skip to main content

Palo Alto Networks ML-Powered Next-Generation Firewalls yra paremtas Palo Alto Networks

“Palo Alto Networks, Inc.” yra Amerikos tarptautinė kibernetinio saugumo įmonė, kurios būstinė yra Santa Klaroje, Kalifornijoje. Bendrovė aptarnauja daugiau nei 70 000 organizacijų daugiau nei 150 šalių, įskaitant 85 iš “Fortune 100”. “Palo Alto Networks” teikia išsamią kibernetinio saugumo platformą, integruojančią tinklo saugumą, debesų saugumą, galutinių taškų apsaugą ir saugumo operacijų centro (SOC) sprendimus. Pasitelkdamas AI grindžiamą grėsmių žvalgybą, automatizavimą ir “Zero Trust” architektūrą, “Palo Alto Networks” leidžia organizacijoms sustiprinti bendrą saugumo padėtį, pagerinti grėsmių aptikimą ir reagavimą bei saugiai skatinti skaitmeninę transformaciją.

Kodėl Smarter OT security with AI and Zero Trust for IT/OT?

Palo Alto Networks’ Next-Generation Firewalls (NGFW) are built to meet the specific needs of IT and OT leaders in industrial and critical infrastructure sectors such as manufacturing, transportation, and energy. As these environments increasingly converge, organizations face the challenge of securing complex hybrid systems that include both IT assets and operational technology. Our NGFW solution addresses this by enforcing Zero Trust principles across all network layers while supporting industry standards like ISA and IEC 62443. The platform provides deep visibility into network traffic, user behavior, and application flows, enabling granular control and automated threat prevention – even in segmented OT environments. Customers benefit from reduced cyber risk, improved transparency, and a simplified path to compliance with regulations. This future-ready, AI-powered security foundation enables secure digital transformation at scale.

Palo Alto Networks approach to OT security

Privalumai

  • AI-driven NGFW enables real-time threat detection, automated response, and deep visibility across IT and OT. It reduces risks, supports Zero Trust, and ensures secure, resilient operations in industrial and critical environments.
  • The solution scales seamlessly across global IT/OT networks and aligns with ISA/IEC 62443. It unifies security policies across cloud and on-prem, simplifies compliance, and supports long-term digital transformation with centralized, intelligent control.

Pagrindinės Funkcijos

Praktinis Pritaikymas

Select...

Protecting R&D and Intellectual Property

Global R&D teams collaborate across hybrid networks, sharing sensitive data. NGFW provides granular access control, full application visibility.It detects and blocks threats in real time and monitors data movement. Protects IP, secures supplier collaboration,ensures full traffic transparency.