Skip to main content

Minimizing energy costs for SIEMENS operating facilities yra paremtas Oxoia

Oxoia is an AI-powered software platform that reduces energy costs and CO2 emissions in commercial, special-use, and mixed-use buildings. The platform connects to existing Siemens building automation and uses AI to correlate sensor data, occupancy, indoor climate, and weather, then adjusts HVAC operation automatically or provides facility managers with prioritised recommendations.
Deployed in over 100 buildings, Oxoia delivers verified energy savings of up to 35% with a typical payback period of 12 months. No hardware replacement required, installation is completed within one day. The platform is also available as a white-label solution for service partners.

Kodėl Why do buildings still waste energy and what does it cost?

Facility managers and building owners face rising energy costs and CO2 targets with limited resources. Oxoia addresses this by connecting to existing Siemens building automation systems and using AI to correlate sensor data, occupancy, and weather, then adjusting HVAC operation automatically. Deployed in over 100 buildings, Oxoia delivers verified energy savings of up to 35%.

Keine Antwort erhalten

Privalumai

  • Fast deployment: Installed within one day, compatible with any existing HVAC system. Operations are not interrupted during setup.
  • Rapid savings: Energy reductions become measurable within the first weeks after installation.
  • No upfront investment: All hardware is provided and billed as a yearly subscription. No purchase, no replacement of existing equipment required.
  • Room climate: Building operation is optimised while maintaining stable or improved room climate conditions according to customer-defined targets.
  • Fast return on investment: Based on reference projects, the investment amortizes in under 12 months through direct energy savings.

Pagrindinės Funkcijos

Case Study

Keine Antwort erhalten

Energy savings up to 35% verified in projects

Oxoia is deployed in over 100 buildings with verified savings up to 35%. Reference projects include offices, schools, sports halls, hotels, and retail properties.

Praktinis Pritaikymas

Select...
Keine Antwort erhalten

Minimize operating costs of commercial buildings

Oxoia connects to existing Siemens systems and identifies inefficiencies such as simultaneous heating and cooling or excess ventilation. Facility managers receive prioritised recommendations or let the system act automatically.

Dažniausiai Užduodami Klausimai

Peržiūrėkite Išteklius ir Susijusius Produktus

Papildoma Informacija ir Ištekliai

Išankstinės sąlygos

Compatible with Siemens Building Automation (e.g., Desigo CC / Connect Box)

Central HVAC system (heating, ventilation, cooling, or hot water)