Three-phase load-break switching
Perform three-phase load-break switching with a unitized design. High-pressure, self-cleaning contacts improve reliability. Operate our factory-adjusted switches manually or with a motor.
The Vector series group-operated medium-voltage switches provide reliable three-phase off-load and load-break switching for 25-38 kV applications. These switches enable dependable operation in your electrical infrastructure. Consistent, durable three-phase power switching is vital for your operations. The Vector series delivers reliable load-break performance and enhanced contact durability with a unitized design and high-pressure, self-cleaning contacts. Factory adjustment and a single-point lift streamline setup allow manual or motorized operation to save you time.
Achieve reliable 25-38 kV load-break performance for your medium-voltage applications. Choose efficient three-phase power switching to maintain stable operations, minimize grid disruptions and enhance system integrity.
Our design reduces wear and tear to extend switch operational life. Minimize maintenance needs and maximize system uptime for continuous service.
Easily install a factory-adjusted, unitized switch with single-point lift. Reduce setup and maintenance complexity. Select manual or motorized operation for flexible control.
Perform three-phase load-break switching with a unitized design. High-pressure, self-cleaning contacts improve reliability. Operate our factory-adjusted switches manually or with a motor.
Choose fiberglass, aluminum or steel bases for diverse mounting, and select porcelain or polymer insulators. Operate with hookstick, pipe or motorized options. Integrate bolt-on or plug-in interrupters and arrester brackets.
Support voltage ratings of 25 kV or 38 kV for a variety of applications. Manage continuous currents of 900 A or 1,200 A. Withstand lightning impulses (BIL) of 150 kV or 200 kV for heavy-duty system resilience and protection.