Skip to main content

Why remote power panel?

Siemens Remote Power Panels deliver high-density, scalable power distribution for modern data centers. With ratings from 250A to 1200A, support for up to 336 circuits and integrated metering and monitoring, RPPs help operators expand capacity, improve visibility and maintain uptime in a space-saving footprint.

remote-power-panel-epecrppa001-r06-c01-product-og-1200x630

Key details

Ampacity

250A to 1200A

Circuits

Available in single, dual, quad configuration (Up to 336 circuits)

Voltage

208Y/120 to 600Y/347 VAC

Communications

Modbus TCP/IP, BACnet IP, Modbus RTU, SNMP V3

Short circuit rating

Up to 65 kAIC

Compliance

UL 891 listed

Featured capabilities

Explore additional resources

RPP flyer

Siemens Remote Power Panels provide scalable, high-density power distribution for data centers. With flexible configurations, integrated monitoring, and reliable performance, they maximize uptime, visibility, and capacity.