Skip to main content

EzXchange yra paremtas Intelizign Engineering Services

Kaip skaitmeninių produktų gyvavimo ciklo paslaugų lyderė “Intelizign” siūlo aukščiausios pakopos “End2End” PLM ir skaitmeninimo paslaugas, skirtas racionalizuoti jūsų produktų kūrimą nuo koncepcijos iki diegimo ir operacijų. Turėdami daugiau nei 2300 ekspertų 9 pasaulio vietose, suteikiame įmonėms galimybes kurti ir valdyti produktus, kurie formuoja mūsų ateitį. Mūsų stipri “System Integrator” partnerystė su “Siemens”, didelė patirtis PLM srityje ir mūsų hibridinis pasaulinis pristatymo modelis mus išskiria.

Kodėl One solution for all your Teamcenter data exchange needs.?

Every new Teamcenter data exchange traditionally means a custom-coded interface, high maintenance costs and growing complexity with every upgrade. EzXchange changes that. For enterprises running Teamcenter, this configurable plugin connects your PLM data to external systems via SOA, ITK, or REST APIs, without writing a single line of code. One solution, unlimited use cases, fully scalable across your entire landscape.

Keine Antwort erhalten

Privalumai

  • Eliminate the Cost and Complexity of Custom Interfaces. EzXchange lets your team configure integrations directly, cutting implementation time and maintenance overhead. No dedicated development project needed for every new data exchange use case.
  • Scale Your Teamcenter Integrations Without Scaling Your Costs. EzXchange installation supports unlimited data exchange use cases across all your enterprise systems. Reuse the same solution every time, without added development complexity.
  • Keep Your Teamcenter Data Accessible, Secure and Up to Date. EzXchange follows all native Teamcenter security standards while making PLM data available to any connected system on demand. Business users and reporting platforms always work with accurate, governed data.

Pagrindinės Funkcijos

Case Study

Keine Antwort erhalten

How Phoenix Contact Simplified TC Data Exchange

Teamcenter data across dozens of systems was costing Phoenix Contact time and money. EzXchange delivered 15 or more use cases across 5 enterprise systems without a single line of custom code.

Praktinis Pritaikymas

Select...
Keine Antwort erhalten

Code-Free Big BOM Export for Automotive

A German automotive manufacturer needed to export very large, complex BOM structures, but legacy implementations were too slow. EzXchange ran sequential and parallel export calls without any custom code, cutting export time and giving engineers accurate, complete BOM data whenever they needed it.