Why SICHARGE RC?
Our SICHARGE RC DC charger family is designed to cater to a wide range of vehicles and any application type whether it is at home, at work, at charging stations or large-scale depots. When and where charging is most reasonable and efficient depends on the routes, charging schedules and location of electric vehicles. Its modular design, multiple connection options and dynamic charging solutions allows for easy integration even within existing charging infrastructures with space constraints.
Pagrindiniai privalumai
Future ready
Modular upgradable systems; Compatible with a wide range of current and future electric vehicles.
Flexibility
Intelligent and dynamic distribution of charging power with multiple connection options.

Reliability
Consistent high performance across the range with high availability.
Safety
IP54 tested; Emergency Stop button for easy cut-off.
SICHARGE RC - DC chargers for electric fleets

SICHARGE RC 30
The compact DC Wall Box charger
DC Wall Box charger with 1 x CCS2 charging cable, ideal for destination charging at retail outlets, commercial buildings and residential societies.

SICHARGE RC 60
The low footprint DC public charger
DC public charger with 2 x CCS2 output cables suitable for public charging stations

SICHARGE RC 120
The fast-charging DC public charger
DC public fast charger with 2 x CCS2* output cables suitable for highway charging stations, eBus/eTruck depots & terminals.

SICHARGE RC 180
SICHARGE RC 180 - The superfast-charging DC public charger
DC public super-fast charger with 2 x CCS2* output cables suitable for eBus/eTruck depots & high-power public charging requirements.

SICHARGE RC 240
SICHARGE RC 240 - The ultrafast-charging DC public charger
240 kW DC public ultra-fast charger with 2 x CCS2* output cables suitable for eBus/eTruck depots & high-power public charging requirements.