Skip to main content

Touchscreen Intercom Stations for Outdoor Areas yra paremtas COMMEND

“Commend” yra pasaulinė telefonspynės ir saugumo komunikacijos sprendimų lyderė. Jau daugiau nei 50 metų bendrovė kuria novatoriškas balso, vaizdo ir prieigos kontrolės sistemas, naudojamas ypatingos svarbos infrastruktūrose, pastatuose, sveikatos priežiūroje, transporte, taip pat pramonėje ir logistikoje.<br/><br/>Su daugiau nei 25 000 įdiegtų sistemų daugiau nei 80 šalių, “Commend” reiškia “Trusted”. Bendravimas. Visada.: užtikrina aukščiausią balso kokybę, kibernetinį saugumą, patikimumą ir vientisą integraciją į esamą IT ir saugumo aplinką.

Kodėl Reliable Touchscreen Communication for Outdoor Areas?

Commend outdoor touchscreen intercom stations provide reliable communication in demanding outdoor environments. With IP65 weather protection, they are designed for operation in rain and snow. Flexible screen layouts enable use at doors, information and emergency call terminals, control desks and for internal communication, providing an intuitive and adaptable communication solution.

Commend outdoor touchscreen intercom station

Privalumai

  • Robust IP65 protection for outdoor use. The touchscreen remains reliable and easy to operate even in rain and snow.
  • Different screen layouts allow the user interface to be tailored precisely to the application, including doors, information and emergency call terminals, control desks and internal communication.
  • Together with the IP Secure Connector, the stations automatically detect tampering attempts and prevent access to the network and door opener.
  • An optional induction loop amplifier provides clear voice communication for people with hearing impairments and hearing aids.

Pagrindinės Funkcijos

Praktinis Pritaikymas

Select...

Building Entrance Communication

At building entrances, Commend touchscreen intercom stations provide communication with visitors and support access to the appropriate contact. Customisable screen layouts allow the interface to be adapted to different requirements, for example for reception, information or emergency calls.