Skip to main content

Why Novigo?

Novigo is a public address and voice alarm (PA/VA) solution for orderly evacuation and daily announcements. It ensures messages are delivered with crystal clarity, enabling quick and controlled evacuations in challenging acoustic environments. The PA/VA system offers enhanced flexibility and safety through its modular and redundant architecture.

  • Novigo Compact: Novigo Compact 400 and 1000 are built for small to mid-size buildings. The wall mounted voice alarm panels have a maximum output of up 800 W and 2,000 W respectively.
  • Novigo Modular: With up to 24 loops or 48 stubs, Novigo Modular is built for large buildings with complex requirements.

Pagrindiniai privalumai

Clearly make public addresses

Pro-quality sound and low latency provide you with crystal clear live announcements in public buildings or moderation at live events or in train stations, airports or shopping malls.

Achieve orderly evacuation when necessary

In case of an emergency, pre-recorded messages and announcements can address either the entire building or manually selected zones only, avoiding panic and ensuring a fast and efficient phased evacuation process.

Perform maintenance without interruptions

Remote access for maintenance takes flexibility to the next level by enabling activation of speaker lines for testing via smart phone or tablet. Do troubleshooting and configuration changes remotely without needing to reboot.

Featured capabilities