Kodėl Solution for surgical rooms efficiency and safety?
The aim of this service is to improve the productivity of the clinical staff, the surgical process efficiency, the clinical staff and patient safety, and the energy efficiency. With reference to the duration of the entire surgical, this service is based on the matching data coming from the Ascom Digistat Surgical Information System (a comprehensive suite of clinical workflow software) and from:
a) people and asset indoor positioning via BlueGPS
b) chemical and particulate pollution measures via Airnova EDO2000
c) environment measures (Temperature, Relative Humidity, Differential Pressure, Air Flow Rate, and Number of Air Changes per hour) via Desigo CC
This solution manages all surgical path, starting from the patient arrival in the surgical room block and finishing when the patient arrives in the intensive or sub-intensive critical unit or in the inpatient room.
Privalumai
- Drive staff productivity and reduce operational costs
- Protect people (patients, surgical staff, etc.)
- Operate sustainably: be energy efficient