Skip to main content

Advanced Print Marks - DMC & QR for NX yra paremtas Additive Marking

Additive Marking is your expert partner for full component and product traceability. END-2-END. Our software suite featuring vast decoding rates in barcode scanning with "DPM Scan Pro" , automated serialization of 2D codes to be labeled, laser-marked or even 3d-printed and one the most sophisticated platform to create, manage and share digital product passport.  Very API driven we eliminate data silos, automate workflows and ensure compliance. All modules are made for flexible, bespoke integration e.g. to interact with ERP and MES Systems. With 39+ years of combined Additive Manufacturing expertise, we also offer tailored consulting and training to unlock transparency, efficiency, and value across your digital supply chain.

Kodėl Advanced Print Marks - DMC & QR for NX?

This solution serves manufacturers using Siemens NX who need reliable, automated part serialization in additive workflows. It solves the challenge of manually creating or integrating machine-readable Direct Part Marking. By generating DMC and QR codes seamlessly inside NX, it ensures traceable, production-ready components. Customer value is measured through reduced manual effort, lower error rates, and improved end-to-end production efficiency.

Advanced print marks software interface

Privalumai

  • Seamless NX Integration
    Generates DMC and QR codes directly in Siemens NX with full connectivity to support generation and build processors for all supported machines, enabling a fully unified additive manufacturing workflow.
  • Reliable Traceability
    Ensures each printed part receives a unique, machine-readable identifier, supporting robust serialization and end-to-end production tracking.
  • Reduced Manual Effort
    Automates code creation and placement, minimizing manual modeling steps, lowering error risk, and speeding up preparation for series production.
  • Production-Ready Quality
    Creates optimized, print-ready markings designed for consistent readability on additive parts, improving quality assurance and process reliability.

Pagrindinės Funkcijos

Praktinis Pritaikymas

Select...

Serialized and traceable 3D-Printed Orthoses

Generate unique DMC or QR codes on 3D-printed orthoses for full traceability. Automates serialization using templates, data sources, and rules, eliminating manual labeling and ensuring each device is production-ready and easily tracked throughout its lifecycle.