Kodėl 2N® Access Unit M 13.56 MHz, NFC, IP55?
This version of the 2N® Access Unit M RFID reader can read most cards at a frequency of 13.56 MHz. It is suitable for companies which prefer traditional RFID technology. The reader supports NFC technology, so employees who don’t want to wear a card can use their mobile phone to gain access. Administer a unit remotely via the secure web interface or in the 2N® Access Commander software.