高速アーク保護:2ms以内のトリッピング信号
7XG35をP1X光学センサーと組み合わせて使用して、MVまたはLV空気絶縁開閉装置のアーク障害保護を行います。
アーク障害によって生成された直接光と反射光が検出されます。高速保護動作時間は2〜7ミリ秒です。
P1Xセンサーは、光ファイバーケーブルで7XG35デバイスに接続されています。
内蔵型の自己監視機能は、7XG35デバイス、光アークセンサー、光ファイバー接続ケーブルを監視します。
オプションの過電流チェック機能を使用して、2つのうち2つを安全にトリップできます。