Skip to main content

Biometric Authentication Solution for Opcenter Pharma è gestito da OYTEC

In OYTEC, mettiamo l'esperienza e la conoscenza del nostro capitale umano al servizio dei clienti, offrendo la migliore soluzione alle loro esigenze in linea con gli obiettivi aziendali: desiderio di stabilire un rapporto di partner stretto e duraturo con i nostri clienti basato sulla fiducia reciproca, sul lavoro congiunto e sull'eccellenza del servizio. Tenendo conto del capitale umano come elemento differenziale. I sistemi saranno progettati e sviluppati per aiutare le persone e incoraggiare la loro creatività. Offrire soluzioni sulla base della specializzazione come base della nostra esperienza e conoscenza. Principalmente in ambienti GMP e FDA Compliance.

Perché Eliminating Passwords in GxP Environments?

Pharma shop floors running Opcenter EX PH use passwords by default for critical authentication steps that slow work, introduce compliance risk, and burden operators. The Nymi Band replaces password typing with a contactless tap that works under PPE. It delivers strong identity assurance by combining biometrics and on-body detection, enabling fast execution, improved data integrity, and greater regulatory confidence.

Nymi Band 4 device on teal background

Vantaggi

  • Gain Valuable Time Savings:
    Passwordless, tap-based authentication eliminates typing repeated logins and signatures from daily workflows. Operators spend less time authenticating and more time executing, helping manufacturers accelerate production and improve overall shop floor productivity.
  • Strengthen Data Integrity:
    Every login and signature is performed under strong, verified operator identity backed by biometrics and Always-On AuthenticationTM. This prevents shared credentials and misattribution, ensuring actions in Opcenter EX PH are trustworthy, traceable, and audit-ready.
  • Boost Operator Satisfaction:
    Hands-free "Tap and Sign" works even under PPE, alleviating password fatigue and frustration from high-volume login and electronic signatures. Operators are empowered with technology to stay focused on their tasks, improving satisfaction and retention on the shop floor.
  • Works Across Shop Floor Systems:
    Nymi Band delivers a consistent, passwordless authentication layer that extends beyond Opcenter EX PH to systems, like PCS 7, PM Logon, and TIA Portal. This reduces identity fragmentation and enables a unified operator experience across manufacturing environments.
  • Supports 21 CFR Part 11 Compliance:
    Strong identity assurance and secure electronic signatures support key 21 CFR Part 11 requirements, helping manufacturers maintain compliance while simplifying authentication and reducing operational risk.

Capacità in evidenza

Esplora le risorse e i prodotti correlati