Skip to main content

Why Magnetic Valves?

Our modulating magnetic valves provide fast, precise control for water, steam or refrigerants in buildings. They use an electronically controlled magnet to quickly position the stem and disc, controlling flow and ensuring close-off.

Maintaining climate consistency and avoiding downtime in critical environments is challenging. Our magnetic valves deliver high accuracy, especially in low-flow ranges, and fast positioning speeds. This ensures stable control-loop response and system stability, leading to energy savings and reliable operation.

Our portfolio includes:

  • 2-way and 3-way mixing valves that have modulating control for hot or chilled water, and steam
  • Magnetic actuated refrigeration 2-way and 3-way valves that are designed for modulating control of refrigeration circuits
An image of a Siemens water and steam magnetic valve with a diagram of its components.

Fő előnyök

Control signal and position

The valve position is measured continuously, providing accurate control signal, valve stroke and position feedback.

Simplify modifications

For refrigeration magnetic valves, one valve type can be used for expansion, hot-gas bypass and suction throttle applications, effectively simplifying changes.

Adapt for your solution

Select either 2-way or 3-way valves to customize magnetic valves for your specific configuration needs.

Featured capabilities